Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9118WICRDUX | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 2MM9118WIDUMFS637 | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WIDULFS637 | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WICRTUX | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WICRSUX | N/A Single | N/A | N/A 5.512 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WICRQUX | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WICRQULFS637 | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WICRDUX | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WI TUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WI TUL | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WI SUL | N/A Single | N/A | N/A 5.512 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WI QUL | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WI DULFS934 | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM9118WI DUL | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MM218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 15 º | N/A 22000 lbf97900 N | N/A 29200 lbf129900 N | N/A STEEL |
N/A
|
| 2MMC218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 3MMC218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 3MM218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 2MV218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 15 º | N/A 22000 lbf97900 N | N/A 29200 lbf129900 N | N/A STEEL |
N/A
|
| 2MVC218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 3MV218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 3MVC218WICRSUH | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 2MM218WICRDUH | N/A Duplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 2.362 in | N/A 15 º | N/A 22000 lbf97900 N | N/A 29200 lbf129900 N | N/A STEEL |
N/A
|
| 2MMC218WICRDUH | N/A Duplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 2.362 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 3MMC218WICRDUH | N/A Duplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 2.362 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|