COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 416 417 418 419 420 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM218WICRDUH N/A Duplex N/A N/A 6.299 in N/A 1.181 in N/A 2.362 in N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
2MV218WICRDUH N/A Duplex N/A N/A 6.299 in N/A 1.181 in N/A 2.362 in N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MVC218WICRDUH N/A Duplex N/A N/A 6.299 in N/A 1.181 in N/A 2.362 in N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MV218WICRDUH N/A Duplex N/A N/A 6.299 in N/A 1.181 in N/A 2.362 in N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MVC218WICRDUH N/A Duplex N/A N/A 6.299 in N/A 1.181 in N/A 2.362 in N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
2MM218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MMC218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MM218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
2MV218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MVC218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MV218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MVC218WICRTUH N/A Triplex N/A N/A 6.299 in N/A 1.181 in N/A 3.543 in N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
2MM218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MMC218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MM218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
2MV218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MVC218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MV218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MVC218WICRQUH N/A Quadruplex N/A N/A 6.299 in N/A 1.181 in N/A 4.724 in N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
2MM218WICRSUM N/A Single N/A N/A 6.299 in N/A 1.181 in N/A 1.181 in N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MMC218WICRSUM N/A Single N/A N/A 6.299 in N/A 1.181 in N/A 1.181 in N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRSUM N/A Single N/A N/A 6.299 in N/A 1.181 in N/A 1.181 in N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MM218WICRSUM N/A Single N/A N/A 6.299 in N/A 1.181 in N/A 1.181 in N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 416 417 418 419 420 »