COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9302HXVVDULFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.2756 in N/A 0.5512 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVDUMFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.2756 in N/A 0.5512 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVQUHFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.2756 in N/A 0.5512 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVQULFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.2756 in N/A 1.1024 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVQUMFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.2756 in N/A 1.1024 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVSUHFS934 N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 1.1024 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVSULFS637 N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 0.2756 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVSULFS934 N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 0.2756 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVSUMFS934 N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 0.2756 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVTUHFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.2756 in N/A 0.2756 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVTULFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.2756 in N/A 0.8268 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9302HXVVTUMFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.2756 in N/A 0.8268 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9102HXCRDUX N/A Duplex N/A N/A 1.2598 in N/A 0.3543 in N/A 0.7086 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXCRQUX N/A Quadruplex N/A N/A 1.2598 in N/A 0.3543 in N/A 1.4172 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXCRSUX N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 0.3543 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXCRTUX N/A Triplex N/A N/A 1.2598 in N/A 0.3543 in N/A 1.0629 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9102HXCRDUX N/A Duplex N/A N/A 1.2598 in N/A 0.3543 in N/A 0.7086 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXCRQUX N/A Quadruplex N/A N/A 1.2598 in N/A 0.3543 in N/A 1.4172 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXCRSUX N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 0.3543 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXCRTUX N/A Triplex N/A N/A 1.2598 in N/A 0.3543 in N/A 1.0629 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
2MMV9102HXVVSULFS934 N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9102HXVVSULFS637 N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9102WICRDULFS637 N/A Duplex N/A N/A 1.2598 in N/A 0.3543 in N/A 0.315 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXCRSUL FS545 N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 0.315 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVDUHFS934 N/A Duplex N/A N/A 1.2598 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »