COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 421 422 423 424 425 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV218WICRTUL N/A Triplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MVC218WICRTUL N/A Triplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
2MM218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MMC218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MM218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
2MV218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MVC218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
3MV218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MVC218WICRQUL N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRTUX N/A Triplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRSUX N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRQUX N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC218WICRDUX N/A Duplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD Icon (for items table)
3MM218WICRTUX N/A Triplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MM218WICRSUX N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MM218WICRQUX N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MM218WICRDUX N/A Duplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
3MM218WI SUM N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD Icon (for items table)
2MMC218WICRTUX N/A Triplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC218WICRSUX N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC218WICRQUX N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC218WICRDUX N/A Duplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD Icon (for items table)
2MM218WICRTUX N/A Triplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MM218WICRSUX N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 421 422 423 424 425 »