Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV218WICRTUL | N/A Triplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 3.543 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 3MVC218WICRTUL | N/A Triplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 3.543 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 2MM218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 15 º | N/A 22000 lbf97900 N | N/A 29200 lbf129900 N | N/A STEEL |
N/A
|
| 2MMC218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 3MMC218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 3MM218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 2MV218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 15 º | N/A 22000 lbf97900 N | N/A 29200 lbf129900 N | N/A STEEL |
N/A
|
| 2MVC218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 3MV218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 3MVC218WICRQUL | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 3MMC218WICRTUX | N/A Triplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 3.543 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 3MMC218WICRSUX | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 3MMC218WICRQUX | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 3MMC218WICRDUX | N/A Duplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 2.362 in | N/A 25 º | N/A 18600 lbf82900 N | N/A 27800 lbf123700 N | N/A Ceramic |
N/A
|
| 3MM218WICRTUX | N/A Triplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 3.543 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 3MM218WICRSUX | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 3MM218WICRQUX | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 3MM218WICRDUX | N/A Duplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 2.362 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 3MM218WI SUM | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 25 º | N/A 20800 lbf92500 N | N/A 27800 lbf123700 N | N/A STEEL |
N/A
|
| 2MMC218WICRTUX | N/A Triplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 3.543 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 2MMC218WICRSUX | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 2MMC218WICRQUX | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 4.724 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 2MMC218WICRDUX | N/A Duplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 2.362 in | N/A 15 º | N/A 19600 lbf87100 N | N/A 29200 lbf129900 N | N/A Ceramic |
N/A
|
| 2MM218WICRTUX | N/A Triplex | N/A | N/A 6.299 in | N/A 1.181 in | N/A 3.543 in | N/A 15 º | N/A 22000 lbf97900 N | N/A 29200 lbf129900 N | N/A STEEL |
N/A
|
| 2MM218WICRSUX | N/A Single | N/A | N/A 6.299 in | N/A 1.181 in | N/A 1.181 in | N/A 15 º | N/A 22000 lbf97900 N | N/A 29200 lbf129900 N | N/A STEEL |
N/A
|