Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9319WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MVC9319WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 2MM9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MMC9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 3MM9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MMC9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 2MV9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MVC9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 3MV9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MVC9319WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 2MM9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MMC9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 3MM9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MMC9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 2MV9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MVC9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 3MV9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MVC9319WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 2MM9319WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MMC9319WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 3MM9319WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MMC9319WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 2MV9319WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MVC9319WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 3MV9319WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|