COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 421 422 423 424 425 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MVC9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRTUM N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRQUM N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRSUL N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 421 422 423 424 425 »