Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9319WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 3MMC9319WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 3MMC9319WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 8840 lbf39300 N | N/A 9910 lbf44100 N | N/A Ceramic |
N/A
|
| 3MM9319WICRTUX | N/A Triplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MM9319WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MM9319WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 3MM9319WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 9930 lbf44200 N | N/A 9910 lbf44100 N | N/A STEEL |
N/A
|
| 2MMC9319WICRTUX | N/A Triplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 2MMC9319WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 2MMC9319WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 2MMC9319WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 9480 lbf42200 N | N/A 10500 lbf46800 N | N/A Ceramic |
N/A
|
| 2MM9319WICRTUX | N/A Triplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MM9319WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MM9319WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MM9319WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MM9319WI DUL | N/A Duplex | N/A | N/A 5.118 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 10700 lbf47400 N | N/A 10500 lbf46800 N | N/A STEEL |
N/A
|
| 2MV9119WICRDUX | N/A Duplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MV9119WICRQUX | N/A Quadruplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MV9119WICRSUX | N/A Single | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MV9119WICRTUX | N/A Triplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MVC9119WICRDUX | N/A Duplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 2MVC9119WICRQUX | N/A Quadruplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 2MVC9119WICRSUX | N/A Single | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 2MVC9119WICRTUX | N/A Triplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 3MV9119WICRDUX | N/A Duplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|