Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9119WICRQUX | N/A Quadruplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MV9119WICRSUX | N/A Single | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MV9119WICRTUX | N/A Triplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MVC9119WICRDUX | N/A Duplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 3MVC9119WICRQUX | N/A Quadruplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 3MVC9119WICRSUX | N/A Single | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 3MVC9119WICRTUX | N/A Triplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MMVC99119WNDUXFS637 | N/A Duplex | N/A | N/A 5.7087 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 2MM9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MMC9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 3MM9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MMC9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MV9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MVC9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 3MV9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MVC9119WICRSUH | N/A Single | N/A | N/A 5.709 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MM9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MMC9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 3MM9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MMC9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MV9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MVC9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 14685 lbf65320 N | N/A 18300 lbf81400 N | N/A Ceramic |
N/A
|
| 3MV9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 15600 lbf69400 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MVC9119WICRDUH | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 13884 lbf61770 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MM9119WICRTUH | N/A Triplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|