Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9102HXVVDULFS934 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMV9102HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMV9102HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMV9102HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMV9102HXVVSUHFS934 | N/A Single | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMV9102HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMV9102HXVVTULFS934 | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMV9102HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMVC9102HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.945 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVDULFS934 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVSUHFS934 | N/A Single | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVSULFS934 | N/A Single | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVSUMFS934 | N/A Single | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVTULFS934 | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MMVC9102HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 2MV9102WICRDUMFS637 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 2.8347 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 3MMV9102HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.945 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MMV9102HXVVDULFS637 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MMV9102HXVVDULFS934 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MMV9102HXVVDUMFS637 | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|