COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 431 432 433 434 435 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9119WICRQUL N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9119WICRQUL N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9119WICRQUL N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9119WICRQUL N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9119WICRTUX N/A Triplex N/A N/A 5.709 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9119WICRSUX N/A Single N/A N/A 5.709 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9119WICRQUX N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9119WICRDUX N/A Duplex N/A N/A 5.709 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9119WICRTUX N/A Triplex N/A N/A 5.709 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
3MM9119WICRSUX N/A Single N/A N/A 5.709 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
3MM9119WICRQUX N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
3MM9119WICRDUX N/A Duplex N/A N/A 5.709 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
3MM9119WI TUL N/A Triplex N/A N/A 5.709 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
3MM9119WI SUL N/A Single N/A N/A 5.709 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
3MM9119WI DUL N/A Duplex N/A N/A 5.709 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9119WICRTUX N/A Triplex N/A N/A 5.709 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9119WICRSUX N/A Single N/A N/A 5.709 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9119WICRQUX N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9119WICRDUX N/A Duplex N/A N/A 5.709 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9119WICRTUX N/A Triplex N/A N/A 5.709 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table)
2MM9119WICRSUX N/A Single N/A N/A 5.709 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table)
2MM9119WICRQUX N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table)
2MM9119WICRDUX N/A Duplex N/A N/A 5.709 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table)
2MM9119WI TUM N/A Triplex N/A N/A 5.709 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table)
2MM9119WI QUM N/A Quadruplex N/A N/A 5.709 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 431 432 433 434 435 »