Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9119WI QUL | N/A Quadruplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MM9119WI DUM | N/A Duplex | N/A | N/A 5.709 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 16500 lbf73400 N | N/A 18300 lbf81400 N | N/A STEEL |
N/A
|
| 2MMC219WICRDUX | N/A Duplex | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 2.5196 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 2MMC219WICRQUX | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 5.0392 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 2MMC219WICRSUX | N/A Single | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 1.2598 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 2MMC219WICRTUX | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 3.7794 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRDUX | N/A Duplex | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 2.5196 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRQUX | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 5.0392 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRSUX | N/A Single | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 1.2598 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRTUX | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 3.7794 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 2MM219WICR | N/A Single | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 2.2048 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MM219WICRDULFS637 | N/A Duplex | N/A | N/A 6.6929 in | N/A 1.2598 in | N/A 1.2598 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MM219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MMC219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MM219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 2MV219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MVC219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MV219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 3MVC219WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 2MM219WICRDUH | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MMC219WICRDUH | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRDUH | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MM219WICRDUH | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 2MV219WICRDUH | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|