Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV219WICRSUM | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 3MVC219WICRSUM | N/A Single | N/A | N/A 6.693 in | N/A 1.260 in | N/A 1.26 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 2MM219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MMC219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MM219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 2MV219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MVC219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MV219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 3MVC219WICRDUM | N/A Duplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 2.520 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 2MM219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MMC219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MM219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 2MV219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MVC219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MV219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 3MVC219WICRTUM | N/A Triplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 3.779 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 2MM219WICRQUM | N/A Quadruplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 5.039 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MMC219WICRQUM | N/A Quadruplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 5.039 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MMC219WICRQUM | N/A Quadruplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 5.039 in | N/A 25 º | N/A 21300 lbf94900 N | N/A 31500 lbf140100 N | N/A Ceramic |
N/A
|
| 3MM219WICRQUM | N/A Quadruplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 5.039 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|
| 2MV219WICRQUM | N/A Quadruplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 5.039 in | N/A 15 º | N/A 25000 lbf112000 N | N/A 33100 lbf147100 N | N/A STEEL |
N/A
|
| 2MVC219WICRQUM | N/A Quadruplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 5.039 in | N/A 15 º | N/A 22400 lbf99600 N | N/A 33100 lbf147100 N | N/A Ceramic |
N/A
|
| 3MV219WICRQUM | N/A Quadruplex | N/A | N/A 6.693 in | N/A 1.260 in | N/A 5.039 in | N/A 25 º | N/A 24000 lbf106800 N | N/A 31500 lbf140100 N | N/A STEEL |
N/A
|