COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 436 437 438 439 440 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC319WICRDUH N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table)
2MM319WICRTUH N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table)
2MMC319WICRTUH N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table)
3MM319WICRTUH N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table)
3MMC319WICRTUH N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table)
2MM319WICRQUH N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table)
2MMC319WICRQUH N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table)
3MM319WICRQUH N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table)
3MMC319WICRQUH N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table)
2MM319WICRSUM N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table)
2MMC319WICRSUM N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table)
3MM319WICRSUM N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table)
3MMC319WICRSUM N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table)
2MM319WICRDUM N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table)
2MMC319WICRDUM N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table)
3MM319WICRDUM N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table)
3MMC319WICRDUM N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table)
2MM319WICRTUM N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table)
2MMC319WICRTUM N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table)
3MM319WICRTUM N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table)
3MMC319WICRTUM N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table)
2MM319WICRQUM N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table)
2MMC319WICRQUM N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table)
3MM319WICRQUM N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table)
3MMC319WICRQUM N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 436 437 438 439 440 »