Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC319WICRDUH | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 3.543 in | N/A 25 º | N/A 30100 lbf133900 N | N/A 44200 lbf196800 N | N/A Ceramic |
N/A
|
| 2MM319WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 35100 lbf155900 N | N/A 46000 lbf204400 N | N/A STEEL |
N/A
|
| 2MMC319WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 31200 lbf138800 N | N/A 46000 lbf204400 N | N/A Ceramic |
N/A
|
| 3MM319WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 33800 lbf150400 N | N/A 44200 lbf196800 N | N/A STEEL |
N/A
|
| 3MMC319WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 30100 lbf133900 N | N/A 44200 lbf196800 N | N/A Ceramic |
N/A
|
| 2MM319WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 35100 lbf155900 N | N/A 46000 lbf204400 N | N/A STEEL |
N/A
|
| 2MMC319WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 31200 lbf138800 N | N/A 46000 lbf204400 N | N/A Ceramic |
N/A
|
| 3MM319WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 33800 lbf150400 N | N/A 44200 lbf196800 N | N/A STEEL |
N/A
|
| 3MMC319WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 30100 lbf133900 N | N/A 44200 lbf196800 N | N/A Ceramic |
N/A
|
| 2MM319WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 1.772 in | N/A 15 º | N/A 35100 lbf155900 N | N/A 46000 lbf204400 N | N/A STEEL |
N/A
|
| 2MMC319WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 1.772 in | N/A 15 º | N/A 31200 lbf138800 N | N/A 46000 lbf204400 N | N/A Ceramic |
N/A
|
| 3MM319WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 1.772 in | N/A 25 º | N/A 33800 lbf150400 N | N/A 44200 lbf196800 N | N/A STEEL |
N/A
|
| 3MMC319WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 1.772 in | N/A 25 º | N/A 30100 lbf133900 N | N/A 44200 lbf196800 N | N/A Ceramic |
N/A
|
| 2MM319WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 35100 lbf155900 N | N/A 46000 lbf204400 N | N/A STEEL |
N/A
|
| 2MMC319WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 31200 lbf138800 N | N/A 46000 lbf204400 N | N/A Ceramic |
N/A
|
| 3MM319WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 3.543 in | N/A 25 º | N/A 33800 lbf150400 N | N/A 44200 lbf196800 N | N/A STEEL |
N/A
|
| 3MMC319WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 3.543 in | N/A 25 º | N/A 30100 lbf133900 N | N/A 44200 lbf196800 N | N/A Ceramic |
N/A
|
| 2MM319WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 35100 lbf155900 N | N/A 46000 lbf204400 N | N/A STEEL |
N/A
|
| 2MMC319WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 31200 lbf138800 N | N/A 46000 lbf204400 N | N/A Ceramic |
N/A
|
| 3MM319WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 33800 lbf150400 N | N/A 44200 lbf196800 N | N/A STEEL |
N/A
|
| 3MMC319WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 30100 lbf133900 N | N/A 44200 lbf196800 N | N/A Ceramic |
N/A
|
| 2MM319WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 35100 lbf155900 N | N/A 46000 lbf204400 N | N/A STEEL |
N/A
|
| 2MMC319WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 31200 lbf138800 N | N/A 46000 lbf204400 N | N/A Ceramic |
N/A
|
| 3MM319WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 33800 lbf150400 N | N/A 44200 lbf196800 N | N/A STEEL |
N/A
|
| 3MMC319WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 30100 lbf133900 N | N/A 44200 lbf196800 N | N/A Ceramic |
N/A
|