Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 436 437 438 439 440 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9320WICRDUX N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MV9320WICRQUX N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MV9320WICRSUX N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MV9320WICRTUX N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MVC9320WICRDUX N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
3MVC9320WICRQUX N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
3MVC9320WICRSUX N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
3MVC9320WICRTUX N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MMVC9320HXVVSULFS637 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MMVC9320HXVVSULFS637 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 0.6299 in16 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MMV9320HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 0.7087 in18 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMV9320HXVVSULFS637 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMV9320HXVVSULFS934 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMV9320HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMVC9320HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.4174 in36 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
2MMVC9320HXVVSULFS934 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MMC9320WICRDULFS934 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
3MMV9320HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.8897 in48 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MMV9320HXVVSULFS637 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MMVC9320HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 2.1261 in54 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
3MMVC9320HXVVSULFS934 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MM9320WICRSUH N/A Single N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMC9320WICRSUH N/A Single N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MM9320WICRSUH N/A Single N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MMC9320WICRSUH N/A Single N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
Unit of Measure
« 436 437 438 439 440 »