Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9320WICRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MV9320WICRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MV9320WICRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MV9320WICRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MVC9320WICRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 3MVC9320WICRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 3MVC9320WICRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 3MVC9320WICRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MMVC9320HXVVSULFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MMVC9320HXVVSULFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 0.6299 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MMV9320HXVVDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 0.7087 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMV9320HXVVSULFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMV9320HXVVSULFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMV9320HXVVSUMFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMVC9320HXVVDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.4174 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 2MMVC9320HXVVSULFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MMC9320WICRDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 3MMV9320HXVVDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.8897 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MMV9320HXVVSULFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MMVC9320HXVVDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 2.1261 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 3MMVC9320HXVVSULFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MM9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMC9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MM9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MMC9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|