Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MVC9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MV9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MVC9320WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MM9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMC9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MM9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MMC9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MV9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MVC9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MV9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MVC9320WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MM9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMC9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MM9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MMC9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MV9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MVC9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MV9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MVC9320WICRTUH | N/A Triplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MM9320WICRQUH | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|
| 2MMC9320WICRQUH | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9760 lbf43400 N | N/A 10600 lbf47200 N | N/A Ceramic |
N/A
|
| 3MM9320WICRQUH | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 10200 lbf45500 N | N/A 9990 lbf44400 N | N/A STEEL |
N/A
|
| 3MMC9320WICRQUH | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 9100 lbf40500 N | N/A 9990 lbf44400 N | N/A Ceramic |
N/A
|
| 2MV9320WICRQUH | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 11000 lbf48800 N | N/A 10600 lbf47200 N | N/A STEEL |
N/A
|