Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9120WICRDUX | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 2MVC9120WICRQUX | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 2MVC9120WICRSUX | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 2MVC9120WICRTUX | N/A Triplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MMV9120HXCRDUX | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMV9120HXCRQUX | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMV9120HXCRSUX | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMV9120HXCRTUX | N/A Triplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMVC9120HXCRDUX | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXCRQUX | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXCRSUX | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXCRTUX | N/A Triplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MV9120WICRDUX | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MV9120WICRQUX | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MV9120WICRSUX | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MV9120WICRTUX | N/A Triplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MVC9120WICRDUX | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MVC9120WICRQUX | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MVC9120WICRSUX | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MVC9120WICRTUX | N/A Triplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MM9120WICRDULFS737 | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MMV9120HXVVQULFS637 | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MMV9120WICRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MV9120WIPRLDUL | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MV9120WIPRLQUL | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|