COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 446 447 448 449 450 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9120WIPRLSUL N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MV9120WIPRLSUM N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MV9120WIPRLTUL N/A Triplex N/A N/A 5.9055 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
3MM9120WICRQULFS637 N/A Quadruplex N/A N/A 5.9055 in N/A 0.9449 in N/A 2.8347 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MM9120WICRTUMFS637 N/A Triplex N/A N/A 5.9055 in N/A 0.9449 in N/A 3.7796 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9120HXVVDULFS637 N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 0.8661 in N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD Icon (for items table)
3MV9120WIPRLDUL N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WIPRLDUM N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WIPRLSUL N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WIPRLSUM N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WIPRLTUL N/A Triplex N/A N/A 5.9055 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WIPRLTUM N/A Triplex N/A N/A 5.9055 in N/A 0.9449 in N/A 2.8347 in N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
2MM9120WICR N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MM9120WICRDULFS934 N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MM9120WICRQULFS934 N/A Quadruplex N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MM9120WICRQUMFS737 N/A Quadruplex N/A N/A 5.9055 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MM9120WICRTULFS637 N/A Triplex N/A N/A 5.9055 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9120HXVVDULFS637 N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9120HXVVSULFS934 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9120HXVVSUMFS934 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMV99120WNCRDUL N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9120HXCRDULFS934 N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9120HXVVDULFS934 N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9120HXVVDUMFS934 N/A Duplex N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9120HXVVSULFS934 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 446 447 448 449 450 »