Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 446 447 448 449 450 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9120HXVVSUMFS934 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
3MMV9120HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
3MMV9120HXVVDUMFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
3MMV9120HXVVSULFS934 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
3MMV9120HXVVSUMFS934 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
3MMVC9120HXCRDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MMVC9120HXCRQULFS637 N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MMVC9120HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MMVC9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MMVC9120HXVVDUMFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MMVC9120HXVVSULFS934 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MMVC9120HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MMVC9120HXVVSUMFS934 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
3MV9120WIPRLDUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 2.5983 in66 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
2MM9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MMC9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
3MM9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
3MMC9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
2MV9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
3MV9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
2MVC9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
3MVC9120WICRSUH N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD
2MM9120WICRDUH N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MMC9120WICRDUH N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
3MM9120WICRDUH N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD
Unit of Measure
« 446 447 448 449 450 »