Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9120HXVVSUMFS934 | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MMV9120HXVVDULFS934 | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMV9120HXVVDUMFS934 | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMV9120HXVVSULFS934 | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMV9120HXVVSUMFS934 | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMVC9120HXCRDULFS637 | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXCRQULFS637 | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXVVDULFS934 | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXVVDUMFS934 | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXVVSULFS934 | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXVVSUMFS637 | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MMVC9120HXVVSUMFS934 | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 3MV9120WIPRLDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 2.5983 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 2MM9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MMC9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MM9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMC9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MV9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 3MV9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 2MVC9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MVC9120WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MM9120WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MMC9120WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MM9120WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|