COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 446 447 448 449 450 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9120WICRSUM N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WICRSUM N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9120WICRSUM N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9120WICRSUM N/A Single N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9120WICRDUM N/A Duplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
3MV9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9120WICRTUM N/A Triplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9120WICRQUM N/A Quadruplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9120WICRQUM N/A Quadruplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9120WICRQUM N/A Quadruplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 16500 lbf73400 N N/A 17800 lbf79200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9120WICRQUM N/A Quadruplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 14685 lbf65326 N N/A 17800 lbf79200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9120WICRQUM N/A Quadruplex N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 446 447 448 449 450 »