Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9120WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 2MVC9120WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MVC9120WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MM9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MMC9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MM9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMC9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MV9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 3MV9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 2MVC9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MVC9120WICRSUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MM9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MMC9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MM9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMC9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MV9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 3MV9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 2MVC9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MVC9120WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MM9120WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MMC9120WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 3MM9120WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|
| 3MMC9120WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 14685 lbf65326 N | N/A 17800 lbf79200 N | N/A Ceramic |
N/A
|
| 2MV9120WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 3MV9120WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 16500 lbf73400 N | N/A 17800 lbf79200 N | N/A STEEL |
N/A
|