Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9120WICRSUX | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 2MMC9120WICRQUX | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 2MMC9120WICRDUX | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15486 lbf68886 N | N/A 18800 lbf83600 N | N/A Ceramic |
N/A
|
| 2MM9120WIQULFS637 | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WIDULFS637 | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WIDUHFS637 | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WICRTUX | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WICRSUX | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WICRQUX | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WICRQUHFS637 | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WICRDUX | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI TUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI TUL | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI TM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI TH | N/A Triplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI SUL | N/A Single | N/A | N/A 5.906 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI QUMFS737 | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI QULFS934 | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI DULFS934 | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 2MM9120WI DULFS737 | N/A Duplex | N/A | N/A 5.906 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17400 lbf77400 N | N/A 18800 lbf83600 N | N/A STEEL |
N/A
|
| 3MM220WICRDUMFS637 | N/A Duplex | N/A | N/A 7.0866 in | N/A 1.3386 in | N/A 1.4174 in | N/A 25 º | N/A 27200 lbf121000 N | N/A 35400 lbf157500 N | N/A STEEL |
N/A
|
| 2MM220WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 1.339 in | N/A 1.339 in | N/A 15 º | N/A 28500 lbf126800 N | N/A 37100 lbf165200 N | N/A STEEL |
N/A
|
| 2MMC220WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 1.339 in | N/A 1.339 in | N/A 15 º | N/A 25400 lbf112900 N | N/A 37100 lbf165200 N | N/A Ceramic |
N/A
|
| 3MMC220WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 1.339 in | N/A 1.339 in | N/A 25 º | N/A 24200 lbf107800 N | N/A 35400 lbf157500 N | N/A Ceramic |
N/A
|
| 3MM220WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 1.339 in | N/A 1.339 in | N/A 25 º | N/A 27200 lbf121000 N | N/A 35400 lbf157500 N | N/A STEEL |
N/A
|