Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 451 452 453 454 455 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM220WICRDUH N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A
2MMC220WICRDUH N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A
3MMC220WICRDUH N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A
3MM220WICRDUH N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A
2MM220WICRTUH N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A
2MMC220WICRTUH N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A
3MMC220WICRTUH N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A
3MM220WICRTUH N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A
2MM220WICRQUH N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A
2MMC220WICRQUH N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A
3MMC220WICRQUH N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A
3MM220WICRQUH N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A
2MM220WICRSUM N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A
2MMC220WICRSUM N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A
3MMC220WICRSUM N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A
3MM220WICRSUM N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A
2MM220WICRDUM N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A
2MMC220WICRDUM N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A
3MMC220WICRDUM N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A
3MM220WICRDUM N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A
2MM220WICRTUM N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A
2MMC220WICRTUM N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A
3MMC220WICRTUM N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A
3MM220WICRTUM N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A
2MM220WICRQUM N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A
Unit of Measure
« 451 452 453 454 455 »