COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 451 452 453 454 455 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC220WICRQUM N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRQUM N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MM220WICRQUM N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD Icon (for items table)
2MM220WICRSUL N/A Single N/A N/A 7.087 in N/A 1.339 in N/A 1.339 in N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD Icon (for items table)
2MMC220WICRSUL N/A Single N/A N/A 7.087 in N/A 1.339 in N/A 1.339 in N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRSUL N/A Single N/A N/A 7.087 in N/A 1.339 in N/A 1.339 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MM220WICRSUL N/A Single N/A N/A 7.087 in N/A 1.339 in N/A 1.339 in N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD Icon (for items table)
2MM220WICRDUL N/A Duplex N/A N/A 7.087 in N/A 1.339 in N/A 2.677 in N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD Icon (for items table)
2MMC220WICRDUL N/A Duplex N/A N/A 7.087 in N/A 1.339 in N/A 2.677 in N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRDUL N/A Duplex N/A N/A 7.087 in N/A 1.339 in N/A 2.677 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MM220WICRDUL N/A Duplex N/A N/A 7.087 in N/A 1.339 in N/A 2.677 in N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD Icon (for items table)
2MM220WICRTUL N/A Triplex N/A N/A 7.087 in N/A 1.339 in N/A 4.016 in N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD Icon (for items table)
2MMC220WICRTUL N/A Triplex N/A N/A 7.087 in N/A 1.339 in N/A 4.016 in N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRTUL N/A Triplex N/A N/A 7.087 in N/A 1.339 in N/A 4.016 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MM220WICRTUL N/A Triplex N/A N/A 7.087 in N/A 1.339 in N/A 4.016 in N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD Icon (for items table)
2MM220WICRQUL N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD Icon (for items table)
2MMC220WICRQUL N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRQUL N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MM220WICRQUL N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD Icon (for items table)
3MMC220WICRTUX N/A Triplex N/A N/A 7.087 in N/A 1.339 in N/A 4.016 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRSUX N/A Single N/A N/A 7.087 in N/A 1.339 in N/A 1.339 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRQUX N/A Quadruplex N/A N/A 7.087 in N/A 1.339 in N/A 5.354 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC220WICRDUX N/A Duplex N/A N/A 7.087 in N/A 1.339 in N/A 2.677 in N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD Icon (for items table)
3MM220WICRTUX N/A Triplex N/A N/A 7.087 in N/A 1.339 in N/A 4.016 in N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD Icon (for items table)
3MM220WICRSUX N/A Single N/A N/A 7.087 in N/A 1.339 in N/A 1.339 in N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 451 452 453 454 455 »