Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 456 457 458 459 460 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM220WICRQUX N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
3MM220WICRDUX N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
3MM220WI DUM N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
2MMC220WICRTUX N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
2MMC220WICRSUX N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
2MMC220WICRQUX N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
2MMC220WICRDUX N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
2MMC220WI QUL N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
2MMC220WI DUL N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
2MM220WICRTUX N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
2MM220WICRSUX N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
2MM220WICRQUX N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
2MM220WICRDUX N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
2MM220WICRDULFS637 N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
2MM220WI SUL N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
2MM9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MMC9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MM9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MMC9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MV9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MVC9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MV9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MVC9121WICRSUH N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MM9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MMC9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
Unit of Measure
« 456 457 458 459 460 »