Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 456 457 458 459 460 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MMC9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MV9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MVC9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MV9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MVC9121WICRDUH N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MM9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MMC9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MM9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MMC9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MV9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MVC9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MV9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MVC9121WICRTUH N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MM9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MMC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MM9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MMC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MV9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MVC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MV9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
3MVC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
2MM9121WICRSUM N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
2MMC9121WICRSUM N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
3MM9121WICRSUM N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
Unit of Measure
« 456 457 458 459 460 »