Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9121WICRSUM | N/A Single | N/A | N/A 6.299 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 16910 lbf75205 N | N/A 20700 lbf92100 N | N/A Ceramic |
N/A
|
| 2MV9121WICRSUM | N/A Single | N/A | N/A 6.299 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 20100 lbf89400 N | N/A 22000 lbf97900 N | N/A STEEL |
N/A
|
| 2MVC9121WICRSUM | N/A Single | N/A | N/A 6.299 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 17890 lbf79570 N | N/A 22000 lbf97900 N | N/A Ceramic |
N/A
|
| 3MV9121WICRSUM | N/A Single | N/A | N/A 6.299 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 19000 lbf84500 N | N/A 20700 lbf92100 N | N/A STEEL |
N/A
|
| 3MVC9121WICRSUM | N/A Single | N/A | N/A 6.299 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 16910 lbf75205 N | N/A 20700 lbf92100 N | N/A Ceramic |
N/A
|
| 2MM9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 20100 lbf89400 N | N/A 22000 lbf97900 N | N/A STEEL |
N/A
|
| 2MMC9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 17890 lbf79570 N | N/A 22000 lbf97900 N | N/A Ceramic |
N/A
|
| 3MM9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 19000 lbf84500 N | N/A 20700 lbf92100 N | N/A STEEL |
N/A
|
| 3MMC9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 16910 lbf75205 N | N/A 20700 lbf92100 N | N/A Ceramic |
N/A
|
| 2MV9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 20100 lbf89400 N | N/A 22000 lbf97900 N | N/A STEEL |
N/A
|
| 2MVC9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 17890 lbf79570 N | N/A 22000 lbf97900 N | N/A Ceramic |
N/A
|
| 3MV9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 19000 lbf84500 N | N/A 20700 lbf92100 N | N/A STEEL |
N/A
|
| 3MVC9121WICRDUM | N/A Duplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 16910 lbf75205 N | N/A 20700 lbf92100 N | N/A Ceramic |
N/A
|
| 2MM9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 20100 lbf89400 N | N/A 22000 lbf97900 N | N/A STEEL |
N/A
|
| 2MMC9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 17890 lbf79570 N | N/A 22000 lbf97900 N | N/A Ceramic |
N/A
|
| 3MM9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 19000 lbf84500 N | N/A 20700 lbf92100 N | N/A STEEL |
N/A
|
| 3MMC9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 16910 lbf75205 N | N/A 20700 lbf92100 N | N/A Ceramic |
N/A
|
| 2MV9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 20100 lbf89400 N | N/A 22000 lbf97900 N | N/A STEEL |
N/A
|
| 2MVC9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 17890 lbf79570 N | N/A 22000 lbf97900 N | N/A Ceramic |
N/A
|
| 3MV9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 19000 lbf84500 N | N/A 20700 lbf92100 N | N/A STEEL |
N/A
|
| 3MVC9121WICRTUM | N/A Triplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 16910 lbf75205 N | N/A 20700 lbf92100 N | N/A Ceramic |
N/A
|
| 2MM9121WICRQUM | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 4.094 in | N/A 15 º | N/A 20100 lbf89400 N | N/A 22000 lbf97900 N | N/A STEEL |
N/A
|
| 2MMC9121WICRQUM | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 4.094 in | N/A 15 º | N/A 17890 lbf79570 N | N/A 22000 lbf97900 N | N/A Ceramic |
N/A
|
| 3MM9121WICRQUM | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 4.094 in | N/A 25 º | N/A 19000 lbf84500 N | N/A 20700 lbf92100 N | N/A STEEL |
N/A
|
| 3MMC9121WICRQUM | N/A Quadruplex | N/A | N/A 6.299 in | N/A 1.024 in | N/A 4.094 in | N/A 25 º | N/A 16910 lbf75205 N | N/A 20700 lbf92100 N | N/A Ceramic |
N/A
|