COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9102WICRTUH N/A Triplex N/A N/A 1.260 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MVC9102WICRTUH N/A Triplex N/A N/A 1.260 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
2MM9102WICRTUH N/A Triplex N/A N/A 1.260 in N/A 0.354 in N/A 1.063 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9102WICRTUH N/A Triplex N/A N/A 1.260 in N/A 0.354 in N/A 1.063 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9102WICRTUH N/A Triplex N/A N/A 1.260 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMC9102WICRTUH N/A Triplex N/A N/A 1.260 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
2MV9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
3MV9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MVC9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
2MM9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMC9102WICRQUH N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
2MV9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
3MV9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MVC9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
2MM9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMC9102WICRSUM N/A Single N/A N/A 1.260 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
2MV9102WICRDUM N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9102WICRDUM N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
3MV9102WICRDUM N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »