COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 461 462 463 464 465 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRTUH N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRQUH N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 461 462 463 464 465 »