Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9322WICRSUM | N/A Single | N/A | N/A 5.906 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 10300 lbf46000 N | N/A 10900 lbf48400 N | N/A Ceramic |
N/A
|
| 3MV9322WICRSUM | N/A Single | N/A | N/A 5.906 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 10800 lbf48200 N | N/A 10200 lbf45600 N | N/A STEEL |
N/A
|
| 3MVC9322WICRSUM | N/A Single | N/A | N/A 5.906 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 9650 lbf42900 N | N/A 10200 lbf45600 N | N/A Ceramic |
N/A
|
| 2MM9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 11600 lbf51700 N | N/A 10900 lbf48400 N | N/A STEEL |
N/A
|
| 2MMC9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 10300 lbf46000 N | N/A 10900 lbf48400 N | N/A Ceramic |
N/A
|
| 3MM9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 10800 lbf48200 N | N/A 10200 lbf45600 N | N/A STEEL |
N/A
|
| 3MMC9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 9650 lbf42900 N | N/A 10200 lbf45600 N | N/A Ceramic |
N/A
|
| 2MV9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 11600 lbf51700 N | N/A 10900 lbf48400 N | N/A STEEL |
N/A
|
| 2MVC9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 10300 lbf46000 N | N/A 10900 lbf48400 N | N/A Ceramic |
N/A
|
| 3MV9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 10800 lbf48200 N | N/A 10200 lbf45600 N | N/A STEEL |
N/A
|
| 3MVC9322WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 9650 lbf42900 N | N/A 10200 lbf45600 N | N/A Ceramic |
N/A
|
| 2MM9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 11600 lbf51700 N | N/A 10900 lbf48400 N | N/A STEEL |
N/A
|
| 2MMC9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 10300 lbf46000 N | N/A 10900 lbf48400 N | N/A Ceramic |
N/A
|
| 3MM9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 10800 lbf48200 N | N/A 10200 lbf45600 N | N/A STEEL |
N/A
|
| 3MMC9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 9650 lbf42900 N | N/A 10200 lbf45600 N | N/A Ceramic |
N/A
|
| 2MV9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 11600 lbf51700 N | N/A 10900 lbf48400 N | N/A STEEL |
N/A
|
| 2MVC9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 10300 lbf46000 N | N/A 10900 lbf48400 N | N/A Ceramic |
N/A
|
| 3MV9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 10800 lbf48200 N | N/A 10200 lbf45600 N | N/A STEEL |
N/A
|
| 3MVC9322WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 9650 lbf42900 N | N/A 10200 lbf45600 N | N/A Ceramic |
N/A
|
| 2MM9322WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 11600 lbf51700 N | N/A 10900 lbf48400 N | N/A STEEL |
N/A
|
| 2MMC9322WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 10300 lbf46000 N | N/A 10900 lbf48400 N | N/A Ceramic |
N/A
|
| 3MM9322WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 10800 lbf48200 N | N/A 10200 lbf45600 N | N/A STEEL |
N/A
|
| 3MMC9322WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 9650 lbf42900 N | N/A 10200 lbf45600 N | N/A Ceramic |
N/A
|
| 2MV9322WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 11600 lbf51700 N | N/A 10900 lbf48400 N | N/A STEEL |
N/A
|
| 2MVC9322WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 10300 lbf46000 N | N/A 10900 lbf48400 N | N/A Ceramic |
N/A
|