Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9122WICRDUL | N/A Duplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 1.1024 in | N/A 15 º | N/A 20560 lbf91400 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLDUH | N/A Duplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 2.5983 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLDUM | N/A Duplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 2.2048 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLQUH | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 2.2048 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLQUL | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 4.4096 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLQUM | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 4.4096 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLSUH | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 4.4096 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLSUM | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 1.1024 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLTUH | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 1.1024 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLTUL | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 3.3072 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MV9122WIPRLTUM | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 3.3072 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLDUH | N/A Duplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 1.8898 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLQUH | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 2.2048 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLQUL | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 4.4096 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLQUM | N/A Quadruplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 4.4096 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLSUH | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 4.4096 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLSUM | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 1.1024 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLTUH | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 1.1024 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLTUL | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 3.3072 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MV9122WIPRLTUM | N/A Triplex | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 3.3072 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 2MM9122WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|
| 2MMC9122WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 20560 lbf91400 N | N/A 24600 lbf109400 N | N/A Ceramic |
N/A
|
| 3MM9122WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 21900 lbf97400 N | N/A 23200 lbf103200 N | N/A STEEL |
N/A
|
| 3MMC9122WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 19500 lbf86686 N | N/A 23200 lbf103200 N | N/A Ceramic |
N/A
|
| 2MV9122WICRSUH | N/A Single | N/A | N/A 6.693 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 23100 lbf102700 N | N/A 24600 lbf109400 N | N/A STEEL |
N/A
|