COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 471 472 473 474 475 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MVC9122WICRTUM N/A Triplex N/A N/A 6.693 in N/A 1.102 in N/A 3.307 in N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
3MV9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9122WICRQUM N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
3MV9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9122WICRSUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
3MV9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9122WICRDUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 471 472 473 474 475 »