COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 471 472 473 474 475 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9122WI TUL N/A Triplex N/A N/A 6.693 in N/A 1.102 in N/A 3.307 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
3MM9122WI SUM N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
3MM9122WI SUL N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
3MM9122WI DUH N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9122WICRTUX N/A Triplex N/A N/A 6.693 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9122WICRSUX N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9122WICRQUX N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9122WICRDUX N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9122WI DUL N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9122WIDULFS637 N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MM9122WICRTUX N/A Triplex N/A N/A 6.693 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MM9122WICRSUX N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MM9122WICRQUX N/A Quadruplex N/A N/A 6.693 in N/A 1.102 in N/A 4.410 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MM9122WICRDUX N/A Duplex N/A N/A 6.693 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MM9122WI TUL N/A Triplex N/A N/A 6.693 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MM9122WI SUM N/A Single N/A N/A 6.693 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table)
2MM222WICRSUH N/A Single N/A N/A 7.8740 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MMC222WICRSUH N/A Single N/A N/A 7.8740 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC222WICRSUH N/A Single N/A N/A 7.8740 in N/A 1.496 in N/A 1.496 in N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A CAD Icon (for items table)
3MM222WICRSUH N/A Single N/A N/A 7.8740 in N/A 1.496 in N/A 1.496 in N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A CAD Icon (for items table)
2MM222WICRDUH N/A Duplex N/A N/A 7.8740 in N/A 1.496 in N/A 2.992 in N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MMC222WICRDUH N/A Duplex N/A N/A 7.8740 in N/A 1.496 in N/A 2.992 in N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC222WICRDUH N/A Duplex N/A N/A 7.8740 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A CAD Icon (for items table)
3MM222WICRDUH N/A Duplex N/A N/A 7.8740 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A CAD Icon (for items table)
2MM222WICRTUH N/A Triplex N/A N/A 7.8740 in N/A 1.496 in N/A 4.488 in N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 471 472 473 474 475 »