Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC222WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 4.488 in | N/A 15 º | N/A 31900 lbf142000 N | N/A 43800 lbf194900 N | N/A Ceramic |
N/A
|
| 3MMC222WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 4.488 in | N/A 25 º | N/A 30600 lbf135900 N | N/A 41800 lbf185800 N | N/A Ceramic |
N/A
|
| 3MM222WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 4.488 in | N/A 25 º | N/A 34500 lbf153500 N | N/A 41800 lbf185800 N | N/A STEEL |
N/A
|
| 2MM222WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 15 º | N/A 36000 lbf160100 N | N/A 43800 lbf194900 N | N/A STEEL |
N/A
|
| 2MMC222WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 15 º | N/A 31900 lbf142000 N | N/A 43800 lbf194900 N | N/A Ceramic |
N/A
|
| 3MMC222WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 25 º | N/A 30600 lbf135900 N | N/A 41800 lbf185800 N | N/A Ceramic |
N/A
|
| 3MM222WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 25 º | N/A 34500 lbf153500 N | N/A 41800 lbf185800 N | N/A STEEL |
N/A
|
| 2MM222WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 1.496 in | N/A 15 º | N/A 36000 lbf160100 N | N/A 43800 lbf194900 N | N/A STEEL |
N/A
|
| 2MMC222WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 1.496 in | N/A 15 º | N/A 31900 lbf142000 N | N/A 43800 lbf194900 N | N/A Ceramic |
N/A
|
| 3MMC222WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 1.496 in | N/A 25 º | N/A 30600 lbf135900 N | N/A 41800 lbf185800 N | N/A Ceramic |
N/A
|
| 3MM222WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 1.496 in | N/A 25 º | N/A 34500 lbf153500 N | N/A 41800 lbf185800 N | N/A STEEL |
N/A
|
| 2MM222WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 2.992 in | N/A 15 º | N/A 36000 lbf160100 N | N/A 43800 lbf194900 N | N/A STEEL |
N/A
|
| 2MMC222WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 2.992 in | N/A 15 º | N/A 31900 lbf142000 N | N/A 43800 lbf194900 N | N/A Ceramic |
N/A
|
| 3MMC222WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 2.992 in | N/A 25 º | N/A 30600 lbf135900 N | N/A 41800 lbf185800 N | N/A Ceramic |
N/A
|
| 3MM222WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 2.992 in | N/A 25 º | N/A 34500 lbf153500 N | N/A 41800 lbf185800 N | N/A STEEL |
N/A
|
| 2MM222WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 4.488 in | N/A 15 º | N/A 36000 lbf160100 N | N/A 43800 lbf194900 N | N/A STEEL |
N/A
|
| 2MMC222WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 4.488 in | N/A 15 º | N/A 31900 lbf142000 N | N/A 43800 lbf194900 N | N/A Ceramic |
N/A
|
| 3MMC222WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 4.488 in | N/A 25 º | N/A 30600 lbf135900 N | N/A 41800 lbf185800 N | N/A Ceramic |
N/A
|
| 3MM222WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 4.488 in | N/A 25 º | N/A 34500 lbf153500 N | N/A 41800 lbf185800 N | N/A STEEL |
N/A
|
| 2MM222WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 15 º | N/A 36000 lbf160100 N | N/A 43800 lbf194900 N | N/A STEEL |
N/A
|
| 2MMC222WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 15 º | N/A 31900 lbf142000 N | N/A 43800 lbf194900 N | N/A Ceramic |
N/A
|
| 3MMC222WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 25 º | N/A 30600 lbf135900 N | N/A 41800 lbf185800 N | N/A Ceramic |
N/A
|
| 3MM222WICRQUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 5.984 in | N/A 25 º | N/A 34500 lbf153500 N | N/A 41800 lbf185800 N | N/A STEEL |
N/A
|
| 2MM222WICRSUL | N/A Single | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 1.496 in | N/A 15 º | N/A 36000 lbf160100 N | N/A 43800 lbf194900 N | N/A STEEL |
N/A
|
| 2MMC222WICRSUL | N/A Single | N/A | N/A 7.8740 in | N/A 1.496 in | N/A 1.496 in | N/A 15 º | N/A 31900 lbf142000 N | N/A 43800 lbf194900 N | N/A Ceramic |
N/A
|