COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 476 477 478 479 480 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC222WICRDUX N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A CAD Icon (for items table)
2MM222WICRTUX N/A Triplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MM222WICRSUX N/A Single N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MM222WICRQUX N/A Quadruplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MM222WICRDUX N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MM222WI DUM N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MM222WICRDULFS637 N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.4961 in38 mm N/A 2.5196 in64 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD Icon (for items table)
2MM9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9324WICRSUH N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9324WICRDUH N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9324WICRTUH N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9324WICRTUH N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 476 477 478 479 480 »