COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 476 477 478 479 480 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9324WICRTUH N/A Triplex N/A N/A 6.496 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9324WICRTUH N/A Triplex N/A N/A 6.496 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9324WICRTUH N/A Triplex N/A N/A 6.496 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9324WICRTUH N/A Triplex N/A N/A 6.496 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9324WICRTUH N/A Triplex N/A N/A 6.496 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9324WICRTUH N/A Triplex N/A N/A 6.496 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9324WICRQUH N/A Quadruplex N/A N/A 6.496 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9324WICRSUM N/A Single N/A N/A 6.496 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9324WICRDUM N/A Duplex N/A N/A 6.496 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9324WICRDUM N/A Duplex N/A N/A 6.496 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9324WICRDUM N/A Duplex N/A N/A 6.496 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 476 477 478 479 480 »