Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9102WICRSUL | N/A Single | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMC9102WICRSUL | N/A Single | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 3MM9102WICRSUL | N/A Single | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 790 lbf3530 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MMC9102WICRSUL | N/A Single | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A Ceramic |
N/A
|
| 2MV9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MVC9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 3MV9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 790 lbf3530 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MVC9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A Ceramic |
N/A
|
| 2MM9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMC9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 3MM9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 790 lbf3530 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MMC9102WICRDUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A Ceramic |
N/A
|
| 2MV9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MVC9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 3MV9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 790 lbf3530 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MVC9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A Ceramic |
N/A
|
| 2MM9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MMC9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 3MM9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 790 lbf3530 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MMC9102WICRTUL | N/A Triplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A Ceramic |
N/A
|
| 2MV9102WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|
| 2MVC9102WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 730 lbf3200 N | N/A 1630 lbf7300 N | N/A Ceramic |
N/A
|
| 3MV9102WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 790 lbf3530 N | N/A 1580 lbf7020 N | N/A STEEL |
N/A
|
| 3MVC9102WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 700 lbf3140 N | N/A 1580 lbf7020 N | N/A Ceramic |
N/A
|
| 2MM9102WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 820 lbf3600 N | N/A 1630 lbf7300 N | N/A STEEL |
N/A
|