Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9324WICRQUL | N/A Quadruplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 13400 lbf59500 N | N/A 13900 lbf62000 N | N/A Ceramic |
N/A
|
| 3MV9324WICRQUL | N/A Quadruplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 13100 lbf58300 N | N/A STEEL |
N/A
|
| 3MVC9324WICRQUL | N/A Quadruplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 12500 lbf55500 N | N/A 13100 lbf58300 N | N/A Ceramic |
N/A
|
| 3MMC9324WICRTUX | N/A Triplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 12500 lbf55500 N | N/A 13100 lbf58300 N | N/A Ceramic |
N/A
|
| 3MMC9324WICRSUX | N/A Single | N/A | N/A 6.496 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 12500 lbf55500 N | N/A 13100 lbf58300 N | N/A Ceramic |
N/A
|
| 3MMC9324WICRQUX | N/A Quadruplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 12500 lbf55500 N | N/A 13100 lbf58300 N | N/A Ceramic |
N/A
|
| 3MMC9324WICRDUX | N/A Duplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 12500 lbf55500 N | N/A 13100 lbf58300 N | N/A Ceramic |
N/A
|
| 3MM9324WICRTUX | N/A Triplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 13100 lbf58300 N | N/A STEEL |
N/A
|
| 3MM9324WICRSUX | N/A Single | N/A | N/A 6.496 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 13100 lbf58300 N | N/A STEEL |
N/A
|
| 3MM9324WICRQUX | N/A Quadruplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 13100 lbf58300 N | N/A STEEL |
N/A
|
| 3MM9324WICRDUX | N/A Duplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 13100 lbf58300 N | N/A STEEL |
N/A
|
| 3MM9324WI DUL | N/A Duplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 13100 lbf58300 N | N/A STEEL |
N/A
|
| 2MMC9324WICRTUX | N/A Triplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 13400 lbf59500 N | N/A 13900 lbf62000 N | N/A Ceramic |
N/A
|
| 2MMC9324WICRSUX | N/A Single | N/A | N/A 6.496 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 13400 lbf59500 N | N/A 13900 lbf62000 N | N/A Ceramic |
N/A
|
| 2MMC9324WICRQUX | N/A Quadruplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 13400 lbf59500 N | N/A 13900 lbf62000 N | N/A Ceramic |
N/A
|
| 2MMC9324WICRDUX | N/A Duplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 13400 lbf59500 N | N/A 13900 lbf62000 N | N/A Ceramic |
N/A
|
| 2MM9324WICRTUX | N/A Triplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 15000 lbf66900 N | N/A 13900 lbf62000 N | N/A STEEL |
N/A
|
| 2MM9324WICRSUX | N/A Single | N/A | N/A 6.496 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 15000 lbf66900 N | N/A 13900 lbf62000 N | N/A STEEL |
N/A
|
| 2MM9324WICRQUX | N/A Quadruplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 15000 lbf66900 N | N/A 13900 lbf62000 N | N/A STEEL |
N/A
|
| 2MM9324WICRDUX | N/A Duplex | N/A | N/A 6.496 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 15000 lbf66900 N | N/A 13900 lbf62000 N | N/A STEEL |
N/A
|
| 2MMV9124HXCRDUX | N/A Duplex | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 2.2048 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMV9124HXCRQUX | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 4.4096 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMV9124HXCRSUX | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 1.1024 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMV9124HXCRTUX | N/A Triplex | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 3.3072 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMVC9124HXCRDUX | N/A Duplex | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 2.2048 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A Ceramic |
N/A
|