Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 481 482 483 484 485 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9124HXCRQUX N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD
2MMVC9124HXCRSUX N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD
2MMVC9124HXCRTUX N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD
3MMV9124HXCRDUX N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
3MMV9124HXCRQUX N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
3MMV9124HXCRSUX N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
3MMV9124HXCRTUX N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
3MMVC9124HXCRDUX N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A CAD
3MMVC9124HXCRQUX N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A CAD
3MMVC9124HXCRSUX N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A CAD
3MMVC9124HXCRTUX N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A CAD
3MM9124WICRDUMFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 2.8347 in72 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
3MV9124WICRDUMFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
2MM9124WICR N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 2.8347 in72 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD
2MM9124WICRDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD
2MM9124WICRSUH N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD
2MMC9124WICRSUH N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD
3MM9124WICRSUH N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
3MMC9124WICRSUH N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A CAD
2MV9124WICRSUH N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD
3MV9124WICRSUH N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
2MM9124WICRDUH N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD
2MMC9124WICRDUH N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD
3MM9124WICRDUH N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A CAD
3MMC9124WICRDUH N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A CAD
Unit of Measure
« 481 482 483 484 485 »