Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9124WICRDUH | N/A Duplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 3MV9124WICRDUH | N/A Duplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 2MM9124WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMC9124WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A Ceramic |
N/A
|
| 3MM9124WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 3MMC9124WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 20648 lbf91848 N | N/A 23600 lbf105000 N | N/A Ceramic |
N/A
|
| 2MV9124WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 3MV9124WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 2MM9124WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMC9124WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A Ceramic |
N/A
|
| 3MM9124WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 3MMC9124WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 20648 lbf91848 N | N/A 23600 lbf105000 N | N/A Ceramic |
N/A
|
| 2MV9124WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 3MV9124WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 2MM9124WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMC9124WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A Ceramic |
N/A
|
| 3MM9124WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 3MMC9124WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 20648 lbf91848 N | N/A 23600 lbf105000 N | N/A Ceramic |
N/A
|
| 2MV9124WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 3MV9124WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 2MM9124WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|
| 2MMC9124WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 21716 lbf96565 N | N/A 25000 lbf111200 N | N/A Ceramic |
N/A
|
| 3MM9124WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 23200 lbf103200 N | N/A 23600 lbf105000 N | N/A STEEL |
N/A
|
| 3MMC9124WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 20648 lbf91848 N | N/A 23600 lbf105000 N | N/A Ceramic |
N/A
|
| 2MV9124WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 24400 lbf108500 N | N/A 25000 lbf111200 N | N/A STEEL |
N/A
|