Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 481 482 483 484 485 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9124WICRTUL N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MMC9124WICRTUL N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
3MM9124WICRTUL N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MMC9124WICRTUL N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A
2MV9124WICRTUL N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
3MV9124WICRTUL N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
2MM9124WICRQUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MMC9124WICRQUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
3MM9124WICRQUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MMC9124WICRQUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A
2MV9124WICRQUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
3MV9124WICRQUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MMC9124WICRTUX N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A
3MMC9124WICRSUX N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A
3MMC9124WICRQUX N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A
3MMC9124WICRDUX N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A Ceramic N/A
3MM9124WITUMFS381A N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WICRTUX N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WICRSUX N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WICRQUX N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WICRDUX N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WI TUM N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WI TH N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WI SUM N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
3MM9124WI SUL N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
Unit of Measure
« 481 482 483 484 485 »