Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 481 482 483 484 485 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9124WI QUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A
2MMC9124WICRTUX N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
2MMC9124WICRSUX N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
2MMC9124WICRQUX N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
2MMC9124WICRDUX N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
2MMC9124WI QUM N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
2MMC9124WI DUL N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A
2MM9124WIQULFS637 N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WIDULFS637 N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WICRTUX N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WICRSUX N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WICRQUX N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WICRDUX N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WICRDUMFS381A N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WI TUL N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WI SUM N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MM9124WI QUL N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A
2MMC224WICRDUX N/A Duplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
2MMC224WICRQUX N/A Quadruplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 6.2992 in160 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
2MMC224WICRSUX N/A Single N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
2MMC224WICRTUX N/A Triplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 4.7244 in120 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
3MMC224WICRDUX N/A Duplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MMC224WICRQUX N/A Quadruplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 6.2992 in160 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MMC224WICRSUX N/A Single N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MMC224WICRTUX N/A Triplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 4.7244 in120 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
Unit of Measure
« 481 482 483 484 485 »