Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 486 487 488 489 490 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM224WICRSUH N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
2MMC224WICRSUH N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
3MMC224WICRSUH N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MM224WICRSUH N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
2MM224WICRDUH N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
2MMC224WICRDUH N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
3MMC224WICRDUH N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MM224WICRDUH N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
2MM224WICRTUH N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
2MMC224WICRTUH N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
3MMC224WICRTUH N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MM224WICRTUH N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
2MM224WICRQUH N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
2MMC224WICRQUH N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
3MMC224WICRQUH N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MM224WICRQUH N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
2MM224WICRSUM N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
2MMC224WICRSUM N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
3MMC224WICRSUM N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MM224WICRSUM N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
2MM224WICRDUM N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
2MMC224WICRDUM N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
3MMC224WICRDUM N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
3MM224WICRDUM N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
2MM224WICRTUM N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
Unit of Measure
« 486 487 488 489 490 »