Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM224WICRSUH | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MMC224WICRSUH | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 35900 lbf159600 N | N/A 47200 lbf210100 N | N/A Ceramic |
N/A
|
| 3MMC224WICRSUH | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 34300 lbf152400 N | N/A 45100 lbf200500 N | N/A Ceramic |
N/A
|
| 3MM224WICRSUH | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 2MM224WICRDUH | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MMC224WICRDUH | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 35900 lbf159600 N | N/A 47200 lbf210100 N | N/A Ceramic |
N/A
|
| 3MMC224WICRDUH | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 34300 lbf152400 N | N/A 45100 lbf200500 N | N/A Ceramic |
N/A
|
| 3MM224WICRDUH | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 2MM224WICRTUH | N/A Triplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 4.724 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MMC224WICRTUH | N/A Triplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 4.724 in | N/A 15 º | N/A 35900 lbf159600 N | N/A 47200 lbf210100 N | N/A Ceramic |
N/A
|
| 3MMC224WICRTUH | N/A Triplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 4.724 in | N/A 25 º | N/A 34300 lbf152400 N | N/A 45100 lbf200500 N | N/A Ceramic |
N/A
|
| 3MM224WICRTUH | N/A Triplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 4.724 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 2MM224WICRQUH | N/A Quadruplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MMC224WICRQUH | N/A Quadruplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 35900 lbf159600 N | N/A 47200 lbf210100 N | N/A Ceramic |
N/A
|
| 3MMC224WICRQUH | N/A Quadruplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 34300 lbf152400 N | N/A 45100 lbf200500 N | N/A Ceramic |
N/A
|
| 3MM224WICRQUH | N/A Quadruplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 2MM224WICRSUM | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MMC224WICRSUM | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 35900 lbf159600 N | N/A 47200 lbf210100 N | N/A Ceramic |
N/A
|
| 3MMC224WICRSUM | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 34300 lbf152400 N | N/A 45100 lbf200500 N | N/A Ceramic |
N/A
|
| 3MM224WICRSUM | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 2MM224WICRDUM | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MMC224WICRDUM | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 35900 lbf159600 N | N/A 47200 lbf210100 N | N/A Ceramic |
N/A
|
| 3MMC224WICRDUM | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 34300 lbf152400 N | N/A 45100 lbf200500 N | N/A Ceramic |
N/A
|
| 3MM224WICRDUM | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 2MM224WICRTUM | N/A Triplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 4.724 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|