Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 486 487 488 489 490 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM224WICRQUX N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD
3MM224WICRDUX N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD
2MM224WICRTUX N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD
2MM224WICRSUX N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD
2MM224WICRQUX N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD
2MM224WICRDUX N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD
2MM9326WICRDULFS637 N/A Duplex N/A 130 mm N/A 7.0866 in180 mm N/A 0.9449 in24 mm N/A 0.6299 in16 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD
2MM9326WIMBRDUL N/A Duplex N/A 130 mm N/A 7.0866 in180 mm N/A 0.9449 in24 mm N/A 0.7874 in20 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD
2MM9326WICRSUH N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD
2MMC9326WICRSUH N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD
3MM9326WICRSUH N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD
3MMC9326WICRSUH N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD
2MM9326WICRDUH N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD
2MMC9326WICRDUH N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD
3MM9326WICRDUH N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD
3MMC9326WICRDUH N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD
2MM9326WICRTUH N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD
2MMC9326WICRTUH N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD
3MM9326WICRTUH N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD
3MMC9326WICRTUH N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD
2MM9326WICRQUH N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD
2MMC9326WICRQUH N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD
3MM9326WICRQUH N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD
3MMC9326WICRQUH N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD
2MM9326WICRSUM N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD
Unit of Measure
« 486 487 488 489 490 »