Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM224WICRQUX | N/A Quadruplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 3MM224WICRDUX | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 39000 lbf173500 N | N/A 45100 lbf200500 N | N/A STEEL |
N/A
|
| 2MM224WICRTUX | N/A Triplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 4.724 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MM224WICRSUX | N/A Single | N/A | N/A 8.465 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MM224WICRQUX | N/A Quadruplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MM224WICRDUX | N/A Duplex | N/A | N/A 8.465 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 40500 lbf180100 N | N/A 47200 lbf210100 N | N/A STEEL |
N/A
|
| 2MM9326WICRDULFS637 | N/A Duplex | N/A | N/A 7.0866 in | N/A 0.9449 in | N/A 0.6299 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MM9326WIMBRDUL | N/A Duplex | N/A | N/A 7.0866 in | N/A 0.9449 in | N/A 0.7874 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MM9326WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRSUH | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRDUH | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRDUH | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRDUH | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRDUH | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRTUH | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRQUH | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|