Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9326WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRSUM | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRDUM | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRTUM | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRTUM | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRTUM | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRTUM | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRQUM | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRQUM | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRQUM | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRQUM | N/A Quadruplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRSUL | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRSUL | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRSUL | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRSUL | N/A Single | N/A | N/A 7.087 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRDUL | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRDUL | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|
| 3MM9326WICRDUL | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 18100 lbf80500 N | N/A 16600 lbf73900 N | N/A STEEL |
N/A
|
| 3MMC9326WICRDUL | N/A Duplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 16100 lbf71700 N | N/A 16600 lbf73900 N | N/A Ceramic |
N/A
|
| 2MM9326WICRTUL | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 19400 lbf86400 N | N/A 17600 lbf78500 N | N/A STEEL |
N/A
|
| 2MMC9326WICRTUL | N/A Triplex | N/A | N/A 7.087 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 17300 lbf76900 N | N/A 17600 lbf78500 N | N/A Ceramic |
N/A
|